2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

030910099

표 확장
모든 배송 국가/지역
EN
1/5
Firma/Herstellername
SA010ID04
Typ der Sanitär-Installationselemente
SA100ID04
Sanitär-Installationselemente –Serienbezeichnung
SA110ID04
Beschreibungstext
SA810ID10
Bestell-Nummer
SA810ID03
GTIN-Nummer
SA810ID06
Produkt-Preview
PP
Detaillierungsgrad
LOD
Höhenverstellung
H
Langtext
LONGDESC
Weblink
WEB
1
SCHELL GmbH & Co. KG
Dusch-/Badewannen-Elemente
Dusche-Modul MONTUS für Ständerwand- oder AP-Montage
Shower module MONTUS, B 50 cm x H 223.3 cm, Frame Powder coat finish
030910099
4021163162851
350
0
Shower module MONTUS Shower module, height 223.3 cm. For stud wall or pre-wall mounting or exposed installation. Self-supporting, powder-coated steel profiled frame with height-adjustable feet and cross bars. Prepared for connection to SCHELL concealed masterboxes (shower). Scope of delivery Shower module Cross bar with noise-insulated shower head connection, height-adjustable Cross bar for masterbox, height-adjustable Galvanised, height-adjustable mounting feet 0 - 20 cm with slip resistance Mounting bracket Fastening material for installation feet Technical data Material: Outlet Brass, conform to German drinking water regulations; Frame Steel Surface: Frame Powder coat finish Dimensions: w 50 cm x h 223.3 cm Water outlet: DN 15 G 1/2 IG - 030910099
http://www.schell.eu/worldwide_en/a/030910099/
압축된 표현 표시(1 구성 가능한 제품)
주문번호030910099
Shorttextfür Ständerwand- oder AP-Montage
최근 변경03.09.2025 08:28:40
단위

Classifications

CNS

CNSERPBASE Object Properties

IFC4

IFC4_IFCPIPESEGMENT Pipe Segment

OmniClass 2006

23-45_05_00 23-45 05 00 Sanitary Equipment

Revit

RVT_METRICGENERICMODELFLOORBASED (Metric) Generic Model floor based